SLUUCR2 October 2023
Figure 3-14 through Figure 3-15 show the TPSM843620EVM input voltage ripple. The load currents are no load and 6 A. VIN = 12 V. The ripple voltage is measured across input capacitor C2.