SLUUCR2 October 2023
Figure 3-19 and Figure 3-20 show the start-up and shutdown waveforms with VIN. In Figure 3-19, the VIN voltage ramps up and output voltage ramps up after the input and EN pin voltages reach their respective UVLO threshold. In Figure 3-20, the VIN voltage ramps down and the TPSM843620 shuts down when the input or EN pin voltage reach their respective UVLO threshold. The rate at which VIN ramps down changes as soon as the TPSM843620 is disabled because the device is no longer loading the input supply.