SLUUCR2 October   2023 TPSM843620

 

  1.   1
  2.    TPSM843620EVM 6-A, SWIFT™ Regulator Evaluation Module
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Background
    2. 1.2 Before You Begin
    3. 1.3 Performance Characteristics Summary
  5. 2Configurations and Modifications
    1. 2.1 Output Voltage
    2. 2.2 Switching Frequency (SYNC/FSEL Pin)
    3. 2.3 Current Limit, Soft-Start Time, and Internal Compensation (MODE Pin)
    4. 2.4 Adjustable UVLO
  6. 3Test Setup and Results
    1. 3.1  Input/Output Connections
    2. 3.2  BOM Modifications for Spins
    3. 3.3  Efficiency
    4. 3.4  Output Voltage Regulation
    5. 3.5  Load Transient and Loop Response
    6. 3.6  Output Voltage Ripple
    7. 3.7  Input Voltage Ripple
    8. 3.8  Start-up and Shutdown with EN
    9. 3.9  Start-up and Shutdown with VIN
    10. 3.10 Start-up Into Pre-Bias
    11. 3.11 Thermal Performance
  7. 4Board Layout
    1. 4.1 Layout
  8. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials

Test Setup and Results

This section describes how to properly connect, set up, and use the TPSM843620EVM. The section also includes test results typical for the evaluation module and covers efficiency, output voltage regulation, load transients, loop response, output ripple, input ripple, start-up, and current limit modes. Measurements are taken with the following conditions unless otherwise noted.

  • 12-V input
  • Room temperature (20°C to 25°C)
  • The default setting output voltage of 1 V, switching frequency of 1000 kHz, and maximum current limit setting