SLUUCR2 October 2023
Table 5-1 presents the bill of materials for the TPSM843620EVM.
| Designator | Quantity | Value | Description | Part Number | Manufacturer | Package Reference |
|---|---|---|---|---|---|---|
| !PCB | 1 | Printed Circuit Board | BSR214 | Any | ||
| BO1, BO2, BO3, BO4 | 4 | Bumpon, Hemisphere, 0.375 X 0.235, Black | SJ61A2 | 3M | Black Bumpon | |
| C1, C2, C12 | 3 | 10uF | CAP, CERM, 10 uF, 25 V, +/- 10%, X7S, 0805 | GRM21BC71E106KE11L | MuRata | 0805 |
| C3 | 1 | 100 µF | Cap Aluminum 100uF 35 V 20% (8 X 10.2mm) SMD Cylindrical 600 mA 5000hr 105°C T/R | EXV107M035A9MAA | Kemet | SMT_CAP_8MM3_8MM3 |
| C4 | 1 | 47uF | CAP, CERM, 47 µF, 10 V,+/- 20%, X5R, 0805 | GRM21BR61A476ME15L | MuRata | 0805 |
| C5, C6, C7 | 3 | 100uF | CAP, CERM, 100 uF, 10 V, +/- 20%, X5R, 1206_190 | C3216X5R1A107M160AC | TDK | 1206_190 |
| C8 | 1 | 2.2µF | Multi-Layer Ceramic Capacitor 2.2uF 10 V X7S ±10% 0402 Paper T/R | GRT155C71A225KE13D | Murata | 0402 |
| C9 | 1 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | CGA2B2C0G1H101J050BA | TDK | 0402 |
| C10 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | C0603C104J3RACTU | Kemet | 0603 |
| C11 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 | GRM155R71E104KE14D | MuRata | 0402 |
| J1, J2 | 2 | Terminal Block, 5.08 mm, 2x1, Brass, TH | ED120/2DS | On-Shore Technology | 2x1 5.08 mm Terminal Block | |
| J3 | 1 | Header, 2.54mm, 2x1, Gold, TH | TSW-102-08-G-S | Samtec | Header, 2.54mm, 2x1, TH | |
| J4 | 1 | Header, 2.54mm, 4x2, Gold, TH | TSW-104-08-L-D | Samtec | Header, 2.54mm, 4x2, TH | |
| J5 | 1 | Header, 2.54mm, 5x2, Gold, TH | TSW-105-08-G-D | Samtec | Header, 2.54mm, 5x2, TH | |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady | PCB Label 0.650 x 0.200 inch | |
| R1 | 1 | 10k | RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2GEJ103X | Panasonic | 0402 |
| R2 | 1 | 10 | RES, 10.0, 1%, 0.1 W, 0603 | RC0603FR-0710RL | Yageo | 0603 |
| R3, R9 | 2 | 10.0k | RES, 10.0 k, 0.5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW040210K0DHEDP | Vishay-Dale | 0402 |
| R4, R17 | 2 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | Vishay-Dale | 0402 |
| R5 | 1 | 499 | RES, 499, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW0402499RFKED | Vishay-Dale | 0402 |
| R6 | 1 | 100k | RES, 100 k, 5%, 0.1 W, 0603 | CRCW0603100KJNEAC | Vishay-Dale | 0603 |
| R8 | 1 | 49.9 | RES, 49.9, 1%, 0.1 W, 0603 | RC0603FR-0749R9L | Yageo | 0603 |
| R13 | 1 | 2.21k | RES, 2.21 k, 1%, 0.1 W, 0603 | RC0603FR-072K21L | Yageo | 0603 |
| R14 | 1 | 4.87k | RES, 4.87 k, 1%, 0.1 W, 0603 | RC0603FR-074K87L | Yageo | 0603 |
| R15 | 1 | 11.3k | RES, 11.3 k, 1%, 0.1 W, 0603 | RC0603FR-0711K3L | Yageo | 0603 |
| R16 | 1 | 60.4k | RES, 60.4 k, 1%, 0.1 W, 0603 | RC0603FR-0760K4L | Yageo | 0603 |
| R18 | 1 | 24.3k | RES, 24.3 k, 1%, 0.1 W, 0603 | RC0603FR-0724K3L | Yageo | 0603 |
| R19 | 1 | 17.4k | RES, 17.4 k, 1%, 0.1 W, 0603 | RC0603FR-0717K4L | Yageo | 0603 |
| R20 | 1 | 11.8k | RES, 11.8 k, 1%, 0.1 W, 0603 | RC0603FR-0711K8L | Yageo | 0603 |
| R21 | 1 | 8.06k | RES, 8.06 k, 1%, 0.1 W, 0603 | RC0603FR-078K06L | Yageo | 0603 |
| R22 | 1 | 4.99k | RES, 4.99 k, 1%, 0.1 W, 0603 | RC0603FR-074K99L | Yageo | 0603 |
| SH-J1, SH-J2 | 2 | 1x2 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G | Samtec | Shunt |
| TP1, TP3, TP7, TP9 | 4 | Test Point, Multipurpose, Red, TH | 5010 | Keystone Electronics | Red Multipurpose Testpoint | |
| TP2, TP4, TP6, TP8, TP10 | 5 | Test Point, Multipurpose, Black, TH | 5011 | Keystone Electronics | Black Multipurpose Testpoint | |
| TP5, TP11, TP13, TP14, TP15, TP16 | 6 | Test Point, Multipurpose, White, TH | 5012 | Keystone Electronics | White Multipurpose Testpoint | |
| TP12 | 1 | Connector, Receptacle, 50 ohm, TH | SMBR004D00 | JAE Electronics | SMB Connector | |
| U1 | 1 | 4-V to 18-V Input,6A Synchronous SWIFT™ Step-Down MicroSip™ Module with Integrated Inductor and Internally Compensated Advanced Current Mode Control | TPSM843620 | Texas Instruments | MicroSIP15 | |
| U2 | 1 | Single Bus Buffer Gate with 3-State Output, DCK0005A, LARGE T&R | SN74AHC1G125DCKR | Texas Instruments | DCK0005A | |
| FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R7 | 0 | 16.9k | RES, 16.9 k, 1%, 0.1 W, 0603 | RC0603FR-0716K9L | Yageo | 0603 |
| R10 | 0 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | Vishay-Dale | 0402 |
| R11 | 0 | 6.04k | RES, 6.04 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06036K04FKEA | Vishay-Dale | 0603 |
| R12 | 0 | 11.8k | RES, 11.8 k, 1%, 0.1 W, 0603 | RC0603FR-0711K8L | Yageo | 0603 |