SLVAE51A November 2018 – October 2020 LM7310 , TPS2100 , TPS2101 , TPS2102 , TPS2103 , TPS2104 , TPS2105 , TPS2110 , TPS2111 , TPS2111A , TPS2112 , TPS2112A , TPS2113 , TPS2113A , TPS2114 , TPS2114A , TPS2115 , TPS2115A , TPS2120 , TPS2121 , TPS25947
TI’s portfolio of fully-integrated Power MUXes contains all 4x MOSFETs and switching logic in a single IC. These solutions provide all the functionality needed for a priority power mux in the smallest solution size possible. Additional features such as output status, slew rate control, overvoltage and overcurrent protection are included in devices such as the TPS212x family.
Figure 3-5 Fully-Integrated Priority Power MUX with TPS2120