SLVAE51A November 2018 – October 2020 LM7310 , TPS2100 , TPS2101 , TPS2102 , TPS2103 , TPS2104 , TPS2105 , TPS2110 , TPS2111 , TPS2111A , TPS2112 , TPS2112A , TPS2113 , TPS2113A , TPS2114 , TPS2114A , TPS2115 , TPS2115A , TPS2120 , TPS2121 , TPS25947
There are different power MUX control methods, topologies, and switchover methods which offer a certain level of flexibility, protection and performance. System concerns such as output voltage drop or inrush current can be addressed by utilizing Texas Instruments' portfolio of semi-integrated Load Switch and eFuse solutions, or a fully-integrated Power MUX such as the TPS212x family which can offer the highest level of functionality in the smallest size available.