SLVAE86B september   2019  – august 2023 BQ75614-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616 , BQ79616-Q1 , BQ79631-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Command Frames
    1. 1.1 Structure
      1. 1.1.1 Initialization Byte
      2. 1.1.2 Device ID Address
      3. 1.1.3 Register Address
      4. 1.1.4 Data
      5. 1.1.5 CRC
    2. 1.2 Command Frame Template Tables
    3. 1.3 ReadReg and WriteReg Functions
      1. 1.3.1 ReadReg
      2. 1.3.2 WriteReg
      3. 1.3.3 Packet Types Available in Sample Code
  5. Quick Start Guide
  6. Wake Sequence
  7. Auto-Addressing
    1. 4.1 Steps
    2. 4.2 Example Commands for ThreeDevices
  8. Read Cell Voltages
    1. 5.1 Steps
    2. 5.2 Example Commands for ThreeDevices
    3. 5.3 Convert to Voltages
  9. Cell Balancing
    1. 6.1 Steps
    2. 6.2 Example Commands
  10. OVUV
    1. 7.1 Steps
  11. OTUT
    1. 8.1 Steps
  12. Reverse Addressing
    1. 9.1 Steps
    2. 9.2 Example Commands for ThreeDevices
  13. 10Revision History

Initialization Byte

Table 1-1 Initialization Byte
Type Value
Single device read 0x80
Single device write 0x90
Stack read 0xA0
Stack write 0xB0
Broadcast read 0xC0
Broadcast write 0xD0
Broadcast write reverse direction 0xE0