SLVAE86B september 2019 – august 2023 BQ75614-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616 , BQ79616-Q1 , BQ79631-Q1
The following table provides the various packet types available for use in the ReadReg and WriteReg functions:
Frame Signifier | Packet Type |
---|---|
FRMWRT_SGL_W | Single Device Write |
FRMWRT_SGL_R | Single Device Read |
FRMWRT_STK_W | Stack Write |
FRMWRT_STK_R | Stack Read |
FRMWRT_ALL_W | Broadcast Write |
FRMWRT_ALL_R | Broadcast Read |