SLVAE86B september   2019  – august 2023 BQ75614-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616 , BQ79616-Q1 , BQ79631-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Command Frames
    1. 1.1 Structure
      1. 1.1.1 Initialization Byte
      2. 1.1.2 Device ID Address
      3. 1.1.3 Register Address
      4. 1.1.4 Data
      5. 1.1.5 CRC
    2. 1.2 Command Frame Template Tables
    3. 1.3 ReadReg and WriteReg Functions
      1. 1.3.1 ReadReg
      2. 1.3.2 WriteReg
      3. 1.3.3 Packet Types Available in Sample Code
  5. Quick Start Guide
  6. Wake Sequence
  7. Auto-Addressing
    1. 4.1 Steps
    2. 4.2 Example Commands for ThreeDevices
  8. Read Cell Voltages
    1. 5.1 Steps
    2. 5.2 Example Commands for ThreeDevices
    3. 5.3 Convert to Voltages
  9. Cell Balancing
    1. 6.1 Steps
    2. 6.2 Example Commands
  10. OVUV
    1. 7.1 Steps
  11. OTUT
    1. 8.1 Steps
  12. Reverse Addressing
    1. 9.1 Steps
    2. 9.2 Example Commands for ThreeDevices
  13. 10Revision History

Command Frames

Reading and writing registers using command frames underlies nearly all basic communication with the BQ79616-Q1. All read and write commands are provided in hexadecimal format, in command frame order.