SLVAE86B september   2019  – august 2023 BQ75614-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616 , BQ79616-Q1 , BQ79631-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Command Frames
    1. 1.1 Structure
      1. 1.1.1 Initialization Byte
      2. 1.1.2 Device ID Address
      3. 1.1.3 Register Address
      4. 1.1.4 Data
      5. 1.1.5 CRC
    2. 1.2 Command Frame Template Tables
    3. 1.3 ReadReg and WriteReg Functions
      1. 1.3.1 ReadReg
      2. 1.3.2 WriteReg
      3. 1.3.3 Packet Types Available in Sample Code
  5. Quick Start Guide
  6. Wake Sequence
  7. Auto-Addressing
    1. 4.1 Steps
    2. 4.2 Example Commands for ThreeDevices
  8. Read Cell Voltages
    1. 5.1 Steps
    2. 5.2 Example Commands for ThreeDevices
    3. 5.3 Convert to Voltages
  9. Cell Balancing
    1. 6.1 Steps
    2. 6.2 Example Commands
  10. OVUV
    1. 7.1 Steps
  11. OTUT
    1. 8.1 Steps
  12. Reverse Addressing
    1. 9.1 Steps
    2. 9.2 Example Commands for ThreeDevices
  13. 10Revision History

WriteReg

The basic structure for the WriteReg function is as follows:

#_of_Sent_Bytes = WriteReg(Device_Address, Register_Address, Data, #_Data_Bytes, Packet_Type)

Device_Address and #_Data_Bytes are integers, while Register_Address and Data are hex values (with the prefix "0x"). Device_Address is ignored for broadcast and stack writes.

For example:

nSent = WriteReg(nDev_ID, 0x0306, 0x01, 1, FRMWRT_SGL_NR);

This line writes to register 0x0306 of the device nDev_ID with one byte of data. The data sent is 0x01. The type of packet is a single device write.