SLVAE86B september   2019  – august 2023 BQ75614-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616 , BQ79616-Q1 , BQ79631-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Command Frames
    1. 1.1 Structure
      1. 1.1.1 Initialization Byte
      2. 1.1.2 Device ID Address
      3. 1.1.3 Register Address
      4. 1.1.4 Data
      5. 1.1.5 CRC
    2. 1.2 Command Frame Template Tables
    3. 1.3 ReadReg and WriteReg Functions
      1. 1.3.1 ReadReg
      2. 1.3.2 WriteReg
      3. 1.3.3 Packet Types Available in Sample Code
  5. Quick Start Guide
  6. Wake Sequence
  7. Auto-Addressing
    1. 4.1 Steps
    2. 4.2 Example Commands for ThreeDevices
  8. Read Cell Voltages
    1. 5.1 Steps
    2. 5.2 Example Commands for ThreeDevices
    3. 5.3 Convert to Voltages
  9. Cell Balancing
    1. 6.1 Steps
    2. 6.2 Example Commands
  10. OVUV
    1. 7.1 Steps
  11. OTUT
    1. 8.1 Steps
  12. Reverse Addressing
    1. 9.1 Steps
    2. 9.2 Example Commands for ThreeDevices
  13. 10Revision History

Cell Balancing

The following example is for a simple, automatic balancing control setup. For more advanced cell balancing techniques, please see the “Cell Balancing” section of the datasheet.