SLVAF93A october 2022 – april 2023 LP8764-Q1 , TPS6594-Q1
The PFSM is divided into sub-pages. The TPS659x devices have 3 sub-pages while the LP876x family of devices have 2. Control of the sub-pages is managed in bits 0 and 1 of register address 0xa4 of page 0. The contents of the PFSM which are stored in binary file are to be moved to the page 3 user registers as indicated in Table 5-3.
| Page, Register Address | Page 0, Register Address 0xA4 | Binary File | |
|---|---|---|---|
| Bit 1 | Bit 0 | ||
| 3, 0x00-0xFF | 0 | 0 | 0x3000-0x30FF |
| 0 | 1 | 0x3100-0x31FF | |
| 1 | 0 | 0x3200-0x32FF | |