SLVUBM1C January   2019  – January 2021 TPS65994AD

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
      1.      7
      2.      8
      3.      9
        1.       10
      4.      11
      5.      12
      6.      13
      7.      14
      8.      15
      9.      16
      10.      17
      11.      18
      12.      19
    2.     20
      1.      21
      2.      22
  6.   23
    1.     24
    2.     25
  7.   26
    1.     27
    2.     28
  8.   29
    1.     30
      1.      31
      2.      32
      3.      33
        1.       34
  9.   35
    1.     36
    2.     37
  10.   38
  11.   39
  12.   40
  13.   41
  14.   42
  15.   43
  16.   44

TPS65994EVM Bill of Materials

Table 11-1 lists the TPS65994EVM bill of materials.
Table 11-1 TPS65994EVM BOM
Designator QTY Value Description Package Reference Part Number Manufacturer
!PCB1 1 Printed Circuit Board PSIL053 Any
C1, C2, C6, C7 4 220pF CAP, CERM, 220 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0201 0201 CGA1A2X7R1H221K030BA TDK
C3, C8 2 10uF CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603 0603 GRM188R61E106MA73D MuRata
C4, C5, C50 3 10uF CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0402 0402 CL05A106MP5NUNC Samsung Electro-Mechanics
C9, C29, C31, C37, C38, C39, C40 7 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0402 0402 C1005X7R1H104K050BB TDK
C10, C11, C12, C13 4 22uF CAP, CERM, 22 uF, 35 V, +/- 20%, X5R, 0805 0805 C2012X5R1V226M125AC TDK
C14, C15 2 0.1uF CAP, CERM, 0.1 uF, 35 V, +/- 10%, X5R, 0402 0402 GMK105BJ104KV-F Taiyo Yuden
C16, C17, C19, C20 4 100uF CAP, TA, 100 uF, 6.3 V, +/- 20%, 0.015 ohm, SMD 3528-21 T520B107M006ATE015 Kemet
C18, C45, C46, C47 4 47uF CAP, CERM, 47 uF, 10 V, +/- 20%, X5R, 1206 1206 C3216X5R1A476M160AB TDK
C21, C22 2 4.7uF CAP, CERM, 4.7 uF, 6.3 V, +/- 20%, X5R, 0402 0402 GRM155R60J475ME87D MuRata
C23_PA, C23_PB, C24_PA, C24_PB, C25_PA, C25_PB, C26_PA, C26_PB, C44

9

0.01uF CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0402 0402 C0402C103J5RACTU Kemet

C27_PA, C27_PB

2

1uF

CAP, CERM, 1 uF, 6.3 V, +/- 20%, X5R, 0201

0201

GRM033R60J105MEA2D

MuRata

C28_PA, C28_PB

2

0.1uF

CAP, CERM, 0.1 uF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603

0603

GCJ188R72A104KA01D

MuRata

C30, C32

2

4.7uF

CAP, CERM, 4.7 uF, 10 V, +/- 20%, X5R, 0402

0402

C1005X5R1A475M050BC

TDK

C33

1

180pF

CAP, CERM, 180 pF, 50 V, +/- 5%, C0G/NP0, 0603

0603

06035A181JAT2A

AVX

C34_PA, C34_PB

2

4.7uF

CAP, CERM, 4.7 uF, 35 V, +/- 10%, X5R, 0603

0603

GRM188R6YA475KE15D

MuRata

C42, C43

2

10pF

CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, 0603

0603

06035A100JAT2A

AVX

C48, C52

2

1uF

CAP, CERM, 1 uF, 35 V, +/- 10%, X5R, 0402

0402

GRM155R6YA105KE11D

MuRata

D1, D2, D14, D15, D16, D17, D18, D19, D20, D21, D22, D23, D24

13

White

LED, White, SMD

0402, White

LW QH8G-Q2S2-3K5L-1

OSRAM

D3

1

24V

Diode, TVS, Bi, 24 V, 70 Vc, SOD323, 2-Leads, Body 1.9x1.45mm, No Polarity Mark

SOD323, 2-Leads, Body 1.9x1.45mm, No Polarity Mark

PESD24VL1BA,115

NXP Semiconductor

D4

1

Blue

LED, Blue, SMD

LED_0603

150060BS75000

Wurth Elektronik

D5_PA, D5_PB

2

30V

Diode, Schottky, 30 V, 2 A, 2-XFDFN

2-XFDFN

NSR20F30NXT5G

ON Semiconductor

D6_PA, D6_PB, D7_PA, D7_PB, D8_PA, D8_PB, D9_PA, D9_PB, D10_PA, D10_PB, D11_PA, D11_PB, D12_PA, D12_PB, D13_PA, D13_PB

16

1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3, DPL0002A (X2SON-2)

DPL0002A

TPD1E01B04DPLR

Texas Instruments

D25

1

1-Channel ESD Protection Diode With Low Dynamic Resistance and Low Clamping Voltage, DPY0002A (X1SON-2)

DPY0002A

TPD1E1B04DPYR

Texas Instruments

J1

1

Receptacle, 2.54mm, 4x2, Gold, TH

Receptacle, 2.54mm, 4x2, TH

SSQ-104-03-G-D

Samtec

J2

1

Connector, DC Power Jack, R/A, 3 Pos, TH

Power connector

JPD1135-509-7F

Foxconn

J3_PA, J3_PB

2

Receptacle, USB 3.1 Type C, R/A, Gold, SMT

Receptacle, USB 3.1 Type C, R/A, SMT

DX07S024JJ2R1300

JAE Electronics

J4, J5

2

Receptacle, 12x2, 2.54mm, Gold, TH

Receptacle, 12x2, 2.54mm, TH

SSW-112-01-G-D

Samtec

J6

1

Connector, Receptacle, USB Micro B, R/A, SMT

Connector, Receptacle, USB Micro B, R/A, SMT

10118193-0001LF

FCI

J7, J8

2

Socket, 0.8mm, 20x2, Gold, SMT

Socket, 0.8mm, 20x2, Gold, SMT

LSEM-120-03.0-F-DV-A-N-K-TR

Samtec

J9

1

Header, 100mil, 5x2, Tin, TH

Header, 5x2, 100mil, Tin

PEC05DAAN

Sullins Connector Solutions

J10

1

Header, 100mil, 3x1, Tin, TH

Header, 3 PIN, 100mil, Tin

PEC03SAAN

Sullins Connector Solutions

J11

1

Header, 2.54 mm, 4x1, Gold, TH

Header, 2.54mm, 4x1, TH

61300411121

Wurth Elektronik

J12

1

Header, 100mil, 2x1, Gold, TH

Sullins 100mil, 1x2, 230 mil above insulator

PBC02SAAN

Sullins Connector Solutions

L1

1

3.3uH

Inductor, Shielded Drum Core, Superflux, 3.3 uH, 8 A, 0.0096 ohm, SMD

6.9x4.8x6.9mm

744314330

Wurth Elektronik

L2

1

2.2uH

Inductor, Shielded Drum Core, Powdered Iron, 2.2 uH, 3.25 A, 0.051 ohm, SMD

4.45x1.8x4.06mm

74437324022

Wurth Elektronik

L3_PA, L3_PB

2

22 ohm

Ferrite Bead, 22 ohm @ 100 MHz, 6 A, 0805

0805

742792021

Wurth Elektronik

L4

1

26 ohm

Ferrite Bead, 26 ohm @ 100 MHz, 6.5 A, 0603

0603

74279228260

Wurth Elektronik

LBL1

1

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

PCB Label 0.650 x 0.200 inch

THT-14-423-10

Brady

Q1, Q2

2

30V

MOSFET, 2-CH, N-CH, 30 V, A, YJG0010A (PICOSTAR-10)

YJG0010A

CSD87501L

Texas Instruments

Q3, Q4

2

30V

MOSFET, 2-CH, N-CH, 30 V, 20 A, DQZ0008A (LSON-CLIP-8)

DQZ0008A

CSD87330Q3D

Texas Instruments

Q5, Q6, Q7, Q8, Q9, Q10, Q11, Q12, Q13, Q14

10

20V

MOSFET, N-CH, 20 V, 0.5 A, YJM0003A (PICOSTAR-3)

YJM0003A

CSD15380F3

Texas Instruments

R1, R14, R67, R68, R69, R70, R71, R76, R77, R78, R79, R80, R96

13

10k

RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040210K0JNED

Vishay-Dale

R2, R3, R5, R6, R8, R9

6

2.20k

RES, 2.20 k, 1%, 0.05 W, 0201

0201

CRCW02012K20FKED

Vishay-Dale

R4, R7, R10, R21, R23, R24, R25

7

10.0k

RES, 10.0 k, 1%, 0.05 W, 0201

0201

CRCW020110K0FKED

Vishay-Dale

R11, R20

2

499k

RES, 499 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW0402499KFKED

Vishay-Dale

R12, R22

2

59.0k

RES, 59.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040259K0FKED

Vishay-Dale

R13, R26

2

249k

RES, 249 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW0402249KFKED

Vishay-Dale

R15, R27

2

976k

RES, 976 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW0402976KFKED

Vishay-Dale

R16, R28

2

40.2k

RES, 40.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040240K2FKED

Vishay-Dale

R29, R30

2

2.2

RES, 2.2, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04022R20JNED

Vishay-Dale

R31

1

6.49k

RES, 6.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04026K49FKED

Vishay-Dale

R32

1

15.4k

RES, 15.4 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040215K4FKED

Vishay-Dale

R34

1

51.1k

RES, 51.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040251K1FKED

Vishay-Dale

R35

1

47.5k

RES, 47.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040247K5FKED

Vishay-Dale

R36, R37, R38, R94, R95, R104, R105, R123

8

10.0k

RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040210K0FKED

Vishay-Dale

R39, R41_PA, R41_PB, R42_PA, R42_PB, R43, R47, R49, R50, R51, R54, R56, R57, R58, R59, R60, R61, R62, R63, R64, R65, R66, R81, R82, R83, R86, R87, R88, R89, R97, R98, R99, R100, R101, R114, R115, R118, R119, R120, R121, R122

41

0

RES, 0, 5%, 0.05 W, 0201

0201

CRCW02010000Z0ED

Vishay-Dale

R40_PA, R40_PB

2

100k

RES, 100 k, 1%, 0.05 W, 0201

0201

CRCW0201100KFKED

Vishay-Dale

R73, R75, R91, R93

4

100k

RES, 100 k, 1%, 0.1 W, 0603

0603

CRCW0603100KFKEA

Vishay-Dale

R102

1

4.75k

RES, 4.75 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04024K75FKED

Vishay-Dale

R103

1

1.00k

RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04021K00FKED

Vishay-Dale

R106, R107, R108, R109, R110, R111

6

0

RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04020000Z0ED

Vishay-Dale

R113

1

100k

RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW0402100KFKED

Vishay-Dale

R116, R117

2

3.83k

RES, 3.83 k, 1%, 0.05 W, 0201

0201

CRCW02013K83FKED

Vishay-Dale

S1, S2

2

DIP Switch, SPST 4Pos, Slide, SMT

6.2x2.0x6.2mm

TDA04H0SB1

C&K Components

S3

1

Switch, Slide, SPST, Top Slide, SMT

Switch, Single Top Slide, 2.5x8x2.5mm

CHS-01TB

Copal Electronics

S4

1

DIP Switch, SPST, 2Pos, Slide, SMT

SW, 4.7x1.45x3mm

CVS-02TB

Copal Electronics

S5

1

SWITCH TACTILE SPST-NO 0.05A 12V

3x1.6x2.5mm

B3U-1000P

Omron Electronic Components

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6

6

Shunt, 2.54mm, Gold, Black

Shunt, 2.54mm, Black

60900213421

Wurth Elektronik

TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP10, TP11, TP12, TP13

12

Test Point, Miniature, SMT

Test Point, Miniature, SMT

5019

Keystone

U1

1

Dual Port USB Type-C and USB PD Controller with Integrated Source Power Switches

DSBGA50

TPS65994ADYBG

Texas Instruments

U2

1

256 kb I2C CMOS Serial EEPROM, SOIC-8

SOIC-8

CAT24C256WI-G

ON Semiconductor

U3

1

Dual Synchronous Step-Down Controller with 5-V and 3.3-V LDOs, RUK0020B (WQFN-20)

RUK0020B

TPS51225RUKR

Texas Instruments

U4_PA, U4_PB

2

USB Type-C Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection, RUK0020B (WQFN-20)

RUK0020B

TPD6S300ARUKR

Texas Instruments

U5

1

Tiva C Series Microcontroller, 256 KB Flash, 32 KB SRAM, 12 Bit, 12 Channels, -40 to 105 degC, 64-Pin LQFP (PM), Green (RoHS & no Sb/Br), Tape and Reel

PM0064A

TM4C123GH6PMTR

Texas Instruments

U6

1

High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer / Demultiplexer Switch with Single Enable, 6 ohm RON, 2.5 to 3.3V, -40 to 85 degC, 10-Pin UQFN (RSE), Green (RoHS & no Sb/Br)

RSE0010A

TS3USB221RSER

Texas Instruments

U7

1

ESD Protection Array for High-Speed Data Interfaces, 2 Channels, -40 to +85 degC, 3-pin SOT (DRT), Green (RoHS & no Sb/Br)

DRT0003A

TPD2E009DRTR

Texas Instruments

U8_PA, U8_PB

2

22-V Precision Surge Protection Clamp, DRV0006A (WSON-6)

DRV0006A

TVS2200DRVR

Texas Instruments

Y1

1

Crystal, 16 MHz, 8pF, SMD

3.2x0.75x2.5mm

NX3225GA-16.000M-STD-CRG-1

NDK

C49, C51

0

150pF

CAP, CERM, 150 pF, 50 V, +/- 10%, X7R, 0201

0201

GRM033R71H151KA12D

MuRata

FID1, FID2, FID3, FID4, FID5, FID6

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

R17, R18, R19

0

10.0k

RES, 10.0 k, 1%, 0.05 W, 0201

0201

CRCW020110K0FKED

Vishay-Dale

R33, R112

0

0

RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04020000Z0ED

Vishay-Dale

R44, R45

0

0

RES, 0, 5%, 0.063 W, 0402

0402

CRCW04020000Z0ED

Vishay-Dale

R46, R48, R52, R53, R55, R84, R85

0

0

RES, 0, 5%, 0.05 W, 0201

0201

CRCW02010000Z0ED

Vishay-Dale

R72, R74, R90, R92

0

100k

RES, 100 k, 1%, 0.1 W, 0603

0603

CRCW0603100KFKEA

Vishay-Dale