SLWU095 april 2023
The TSW14J59EVM has a single industry standard FMC+ connector that interfaces directly with TI JESD204B/C ADC, DAC, and AFE EVMs. The FMC+ carrier connector is compatible with the FMC mezzanine connector. When used with an ADC EVM, high-speed serial data is captured, deserialized and formatted by a Xilinx®Kintex®UltraScale® + FPGA. The data is then stored into an external DDR4 memory bank, enabling the TSW14J59 to store up to 1.536G, 16-bit data samples. To acquire data on a host PC, the FPGA reads the data from memory and transmits on a high-speed 32-bit parallel interface. An on-board high-speed USB 3.0 to parallel converter bridges the FPGA interface to the host PC and GUI.
In pattern generator mode, the TSW14J59 generates the desired test patterns for DAC EVMs under test. These patterns are sent from the host PC over the USB interface to the TSW14J59. The FPGA stores the data received into the board DDR4 memory module. The data from memory is then read by the FPGA and transmitted to a DAC EVM across the FMC+ interface connector. The board contains two 200-MHz oscillators used to generate the DDR4 reference clock and a general purpose clock. Figure 2-1 shows the TI TSW14J59 evaluation module.
The major features of the TSW14J59 are:
and general purpose I/O interface to on-board functions and FMC+
Figure 2-2 shows a block diagram of the TSW14J59 EVM.