SLWU095 april   2023

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Functionality
    1. 2.1 ADC EVM Data Capture
    2. 2.2 DAC EVM Pattern Generator
  5. 3Hardware Configuration
    1. 3.1 Power Connections
    2. 3.2 Switches, Jumpers, and LEDs
      1. 3.2.1 Switches and Push-Buttons
      2. 3.2.2 Jumpers
    3. 3.3 LEDs
      1. 3.3.1 Power and Configuration LEDs
      2. 3.3.2 Spare LEDs
      3. 3.3.3 Connectors
        1. 3.3.3.1 SMA Connectors
        2. 3.3.3.2 FPGA Mezzanine Card (FMC+) Connector
        3. 3.3.3.3 JTAG Connectors
        4. 3.3.3.4 USB3.0 I/O Connection
  6. 4Software Start-Up
    1. 4.1 Installation Instructions
    2. 4.2 USB Interface and Drivers
  7. 5Downloading Firmware

Power Connections

The TSW14J59EVM hardware is designed to operate from a single supply voltage of +12 V DC at 4 Amps. The power input is controlled by the on and off switch, SW1. 12 V is enabled on the FMC+ using switch SW5. Make sure both switches are in the off position before inserting the provided power cable. Insert the connector end of the power cable into J38 of the EVM. The board can also be powered up by providing +12 V DC to the red test point, TP1, and the return to any black GND test point.

Note: The typical power supply range for the TSW14J59EVM is 12 V with a power consumption of about 16.5W. TI recommends that at least a 4A rated supply be provided to the TSW14J59EVM due to the current consumption increase when data is being captured by HSDC Pro.