SNAA434 March 2025 LMX2820
The resistive matching circuit is simple and provides a good match. However, the circuit sacrifices output power. By using an inductor and capacitor, a match can be provided that gives theoretically 6dB higher output power. However, at high frequencies, one needs to be aware of non-designed for behaviors of inductors and capacitors.
The value of L and C can be calculated (Appendix B) as follows:
These work provided the following restriction is satisfied.
Directly shorting the outputs together can create some concerns about isolation between the sources. To alleviate this concern, one can add a series resistance and recalculate RSource including this resistance. However, this approach does sacrifice some power.