SNAA434 March 2025 LMX2820
One approach to improving phase noise is to combine multiple signals. If two signals are combined, then there is a theoretical 3dB improvement in phase noise. However, in some situations, this makes sense to combine more than two signals not only for better noise, but better resistance to phase differences. This document explores combining more than two sources, combining circuits that can be used, theoretical benefits, and impact of phase error.