SNAA434 March   2025 LMX2820

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Creating Multiple Copies of the Input Signal
    1. 2.1 Skew and Slew Rate Considerations
    2. 2.2 Buffers vs. Resistive Splitters
    3. 2.3 Phase Noise Considerations With Buffers
  6. 3Considerations with Combining Outputs
    1. 3.1 Isolation Between Sources
    2. 3.2 Single-Ended vs. Differential Outputs
    3. 3.3 Losses Due to Combining
  7. 4Resistive Method for Combining Multiple Signals
    1. 4.1 General Case Where Source Output Impedance can be Different Than Load Impedance
    2. 4.2 Special Case Where Source and Load Impedance are the Same
    3. 4.3 Increasing R1 to Improve Isolation
  8. 5Impedance Matching With Reactive Circuit
  9. 6Loss Due to Phase Error
  10. 7Phase Noise Improvement by Combining Multiple Signals
    1. 7.1 Theoretical Improvement for Multiple Signals Designed for in Phase
    2. 7.2 Combining Multiple Signals With a Phase Error
  11. 8Summary
  12. 9References
  13.   A Appendix: Calculations for Resistive Matching Network
  14.   B Appendix: Calculations for Reactive Matching Network
  15.   C Appendix: Calculation of Loss Due to Phase Error

Appendix: Calculations for Reactive Matching Network

Introduce the following terms:

Equation 29. XL = 2π×f×j×L
Equation 30. XC = -j×12π×f×C
Equation 31. z = XL + RSourceN

The impedance as looking into and out of the load needs to be the same.

Equation 32. RLoad = z|| XC  = z×XCz+XC

This equation can be rearranged as:

Equation 33. z = XC×RLoadXC-RLoad

The impedance as looking out from inductor needs to be equal to the impedance looking in

Equation 34. 2×RSourceN =z+ RLoad||XC  =z+ RLoad×XCRLoad+XC

Combine these equations to get

Equation 35. 2×RSourceN =RLoad×XCXC-RLoad + RL×XCXC+RLoad = 2×RLoad×XC2XC2-RLoad2

Defile the following term:

Equation 36. Q =N×RLoadRS - 1

Being very careful to get the correct root and get the correct branch. For example, realize that these equations can be combined as

Equation 37. i.e. 1 - 1 =   - j   j

Keeping this in mind, these equations can be combined as

Equation 38. X C   = - j ×   R L o a d N × R L o a d R S   -   1 = -   j × R L o a d Q

Substituting this back into the values for x and y yield:

Equation 39. - j×RLoadQ×RLoad- j×RLoadQ-RLoad = XLoad + RSourceN

This can be simplified to say:

Equation 40. XL = - j×RLoadQ×RLoad- j×RLoadQ-RLoad - RSourceN = j×Q×RLoad+RLoadQ2+1 - RSourceN = j×Q×RLoad+RLoadN×RLoadRSource - RSourceN=j×Q×RSourceN

Finally, the values for the inductance and capacitance can be found:

Equation 41. L = j×Q×RSourceN2π×f×j  = RSource×Q2π×f×N
Equation 42. C= -j2π×f×XC  =QRLoad× 2π×f