SNAU291 October 2023
The LMKDB1108 Evaluation Module (EVM) is designed to provide a quick setup to evaluate the LMKDB1108 LP-HCSL buffer that supports PCIe Gen 1 to Gen 6 and is DB2000QL compliant. The printed circuit board (PCB) contains several jumpers and a USB connection to enable the LMKDB1108 with desired user programming and setup. The evaluation module provides flexibility for compliance testing, system prototyping and performance evaluation of the LMKDB1108 device.