SNAU291 October 2023
Some key specifications for LMKDB1108 buffer and EVM are noted in Table 2-1.
Parameter | Value |
---|---|
Ambient Temperature | -40 to 105 oC |
Power Supply | 1.8 V ± 10%, 3.3 V ± 10% |
Operating Frequency | 1 MHz to 400 MHz. ("automatic output disable" (AOD) disabled) |
25 MHz to 400 MHz. ("automatic output disable" (AOD) enabled) | |
Output Format | LP-HCSL |