SNLA224A June   2014  – January 2024 DS90UB913A-Q1 , DS90UB954-Q1 , DS90UB960-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Theory of Operation for Power Over Coax
    1. 2.1 Inductor Characteristics
    2. 2.2 Capacitor Characteristics
    3. 2.3 Ferrite Bead Characteristics
  6. 3Design Considerations
    1. 3.1 Frequency Range
    2. 3.2 Power Considerations
    3. 3.3 Inductor Size Considerations
    4. 3.4 Layout Considerations
  7. 4FPD-Link PoC Requirements
    1. 4.1 Channel Requirements
    2. 4.2 PoC Noise Requirements
      1. 4.2.1 VPoC Noise and Pulse
      2. 4.2.2 RIN+ Noise
      3. 4.2.3 Causes of PoC Noise
      4. 4.2.4 Noise Measurement Best Practices
      5. 4.2.5 Reducing Effects of PoC Noise
  8. 5TI Recommended PoC Networks
    1. 5.1 PoC Network From FPD-Link III Data Sheet
    2. 5.2 Murata Networks
      1. 5.2.1 Murata Network 1
      2. 5.2.2 Murata Network 2
      3. 5.2.3 Murata Network 3
    3. 5.3 TDK Networks
      1. 5.3.1 TDK Network 1
      2. 5.3.2 TDK Network 2
      3. 5.3.3 TDK Network 3
      4. 5.3.4 TDK Network 4
      5. 5.3.5 TDK Network 5
      6. 5.3.6 TDK Network 6
      7. 5.3.7 TDK Network 7
      8. 5.3.8 TDK Network 8
    4. 5.4 Coilcraft Networks
      1. 5.4.1 Coilcraft Network 1
      2. 5.4.2 Coilcraft Network 2
      3. 5.4.3 Coilcraft Network 3
      4. 5.4.4 Coilcraft Network 4
  9. 6Summary
  10. 7References
  11. 8Revision History

TI Recommended PoC Networks

This section provides multiple TI recommended PoC networks. TI recommends selecting a network based on the desired frequency range, current rating, and temperature. Please note, each of these networks have been tested by TI to meet the channel specification requirements of the PCB budget using a minimal coupon test board. However, due to system dependent factors such as additional traces, touching components, the chosen connector, and general layout techniques, any chosen PoC network must be re-validated to verify that the insertion loss and return loss requirements are still met by the system.

Table 5-1 Recommended Networks Operating Ratings
Vendor Network Frequency Range Current Rating Temperature Rating
N/A From FPD-Link III data sheet 25MHz – 2.1GHz 250mA 105°C
Murata Network 1 5MHz – 5GHz 800mA 105°C
Network 2 5MHz – 5GHz 825mA 105°C
Network 3 1MHz – 1GHz 300mA 105°C
TDK Network 1 5MHz – 4.2GHz 300mA 105°C
300mA 115°C
Network 2 5MHz – 4.2GHz 600mA 105°C
300mA 115°C
Network 3 5MHz – 4.2GHz 300mA 105°C
200mA 115°C
Network 4 5MHz – 4.2GHz 1000mA 115°C
Network 5 5MHz – 4.2GHz 600mA 115°C
Network 6 5MHz – 4.2GHz 600mA 115°C
Network 7 1MHz – 1GHz 300mA 105°C
Network 8 1MHz – 1GHz 400mA 105°C
Coilcraft Network 1 1MHz – 5GHz 300mA 125°C
Network 2 1MHz – 5GHz 300mA 125°C
Network 3 1MHz – 5GHz 800mA 125°C
Network 4 1MHz – 5GHz 1200mA 125°C