SNLA437 December 2023 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I
The RBIAS resistor is used to develop the internal bias currents and voltages in the PHY. It is specified for 1% tolerance so that the PHY can meet the tightest IEEE 802.3 specifications.
Measure the DC value of the voltage across the RBIAS resistor and confirm that the voltage is 2.7 V.
Power down the board and verify that the RBIAS resistor value is 4.87kΩ ±1%