SNLU269 april   2023 SN75LVPE3410

 

  1.   Abstract
  2. 1Access Method
    1. 1.1 Register Programming Through SMBus
  3. 2Register Types
    1. 2.1 Channel Control Share Registers
  4. 3Example Programming Sequences
    1. 3.1 Single Channel Write Selection
    2. 3.2 Broadcast Write Selection
    3. 3.3 Set CTLE Gain Level
    4. 3.4 Set CTLE DC Gain Level
    5. 3.5 Set VOD Level
  5. 4Share Registers
  6. 5Channel Registers
  7. 6References

Example Programming Sequences

The SN75LVPE3410 is highly programmable and customizable for multiple applications. The following sections provide guidance for programming the SN75LVPE3410 for certain common applications.

The following information is provided in each sequence:

  • Step: Many sequences contain several steps. The order in which actions are to be taken is indicated by the step number.
  • Register Type: Actions are intended for either the Shared or Channel register. For channel register actions, it is necessary to select the target channel first.
  • Operation: Read or Write. If it is a Read operation, a register value or write mask is not associated.
  • Register Address: Select the register to write to.
  • Register Value: Value to write to register address.
  • Write Mask: Unless the write mask is 0xFF, all writes should be performed as a read/modify/write operation. Only the bits identified by the mask should be modified.