SNLU269 april   2023 SN75LVPE3410

 

  1.   Abstract
  2. 1Access Method
    1. 1.1 Register Programming Through SMBus
  3. 2Register Types
    1. 2.1 Channel Control Share Registers
  4. 3Example Programming Sequences
    1. 3.1 Single Channel Write Selection
    2. 3.2 Broadcast Write Selection
    3. 3.3 Set CTLE Gain Level
    4. 3.4 Set CTLE DC Gain Level
    5. 3.5 Set VOD Level
  5. 4Share Registers
  6. 5Channel Registers
  7. 6References

Set VOD Level

The SN75LVPE3410 driver differential output voltage can be modified, if needed.

Table 3-6 Sequence to Set VOD Level
StepRegister SetOperationRegister Address
[HEX]
Register Value
[HEX]
Write Mask
[HEX]
Comment
1ShareWrite0xFF0x030xFFSelect channel registers and enable broadcast write to all channels.
2ShareWrite0xFC0x010xFFSelect only register set channel 0 for read back.
3ChannelWrite0x060x000xC0Set VOD to: -6 dB
0x400xC0Set VOD to: -3.5 dB
0x800xC0Set VOD to: -1.6 dB
0xC00xC0Set VOD to: 0 dB (Default)