SNLU278 March 2021 DS160PR412 , DS160PR421
The Input SEL may be manually set to select Port A or Port B.
| Step | Register Set | Operation | Register Address [HEX] | Register Value [HEX] | Write Mask [HEX] | Comment |
|---|---|---|---|---|---|---|
| 1 | Select Value Field Register | Write | 0x0E | 0x04 | 0x04 | Set to overwrite SEL pin input |
| 2 | Select Value Field Register | Write | 0x0F | 0x04 | 0x04 | Set SEL_VAL bit to select Port B (Default 0 = Port A) |
Assuming 0x18 is the I2C/SMBus addresses for the Select Value Field Register, the following is the XML batch script of the sequence in :
<i2c_write addr="0x18" count="0" radix"16">0E 04</i2c_write>
<i2c_write addr="0x18" count="0" radix"16">0F 04</i2c_write>