SPRACX6 June 2021 DRA821U , DRA821U , DRA829J , DRA829J , DRA829V , DRA829V , TDA4VM , TDA4VM , TDA4VM-Q1 , TDA4VM-Q1
Note that all programming of firewall register is done via TISCI. There is no direct register programming of firewall registers on the Jacinto 7 family of devices.
Not all firewalls are user programmable. For firewalls that are programmable, you can use available TI documentation or make use of the sample code below.
There are numerous examples in the Processor SDK showing firewalls being programmed, as well, the aforementioned TI Documentation has lots of information.
The sample code below is targeted at preventing A72 from accessing certain DDR memory regions. There will be many different use cases, to allow or prevent access to memory locations or modules. Each of these scenarios can be handled by the below sample framework, by simply expanding the table entries.