SPRAD67A december 2022 – july 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
TI recommends implementing the reset using ANDing logic for on-board Media and Data Storage devices, and other peripherals as applicable. One of the AND gate input is controlled by processor general-purpose input/output (GPIO) pin with provision for pullup resistor and 0-ohm to isolate. The other AND gate input is the main domain reset status output (PORz_OUT/RESETSTATz) signal. Ensure the reset inputs are terminated as per the device recommendations.
In case ANDing logic is not used and the processor reset status output is used directly to reset the attach devices, ensure the IO levels of the attach device match the processor IO level or use a level translator to match the levels.
A power switch controlled by a reset logic is recommended to reset the SD Card since power cycling the SD Card is the only way to reset the card to its default state. The power supply (3.3 V) to the SD Card needs to be connected through the controlled external power switch.
For more information on implementing reset ANDing logic and SD Card power switch reset logic, refer the TMDS64EVM (AM64x evaluation module for Sitara processors), TMDS243EVM (AM243x evaluation module for Arm Cortex-R5F-based MCUs) and other EVM schematics.