SPRAD67A december 2022 – july 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
During the schematic capture phase, the schematics can be drawn newly or EVM schematics can be reused, see the SK-AM64B (AM64B starter kit for AM64x Sitara processors), TMDS64EVM (AM64x evaluation module for Sitara processors) and TMDS243EVM (AM243x evaluation module for Arm Cortex-R5F-based MCUs) schematics.
During schematic capture, follow AM6442, AM6422, AM6412 and AM2434 Schematic Design and Review Checklist and AM64x / AM243x Processor Silicon Errata.
The below link summarizes the considerations designers have to be familiar when reusing TI EVM design files.
When EVM schematics are reused, ensure the functionality and change in net name due to redesign are reviewed.
When EVM schematics are reused, the DNI setting could be reset. Make sure the DNIs are reconfigured (populating DNIs could affect the functionality).