SPRAD67A december 2022 – july 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
For more details about the processor boot mode options, see above Section 2.2.
Boot modes and certain device configuration are latched at the rising edge of PORz_OUT. The device configuration and boot mode inputs are multiplexed with pins having GPIO or other functions. After the status (level) on these pins are latched into the configuration registers, these pins are available to be used for their primary function. The PORz_OUT pin indicates latching of boot mode configuration.