SPRAD85 March 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The JTAG and Emulation pins on this processor are in same power domains. The TDI, TDO, TCK, TMS, TRSTn, EMU0 and EMU1 I/Os are powered by the VDDSHV_MCU domain. VDDSHV_MCU can be configured either 1.8 V or 3.3 V.
For most other system-level implementation details, see the Emulation and Trace Headers Technical Reference Manual.