SPRAD85 March 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
One Camera Serial interface (CSI-RX) - 4 Lane with DPHY-RX. Support for 1,2,3 or 4 data lane mode up to 1.5 Gbps (per lane).
The DPHY-RX only supports a single clock lane and all the data lanes are clocked at the same frequency. The frame rate is determined by start-of-frame, end-of-frame signaling and allows handling the input sources with different frame rates per channel.
For more details, see the Camera Subsystem section in the Peripherals chapter of the device-specific TRM.