SPRAD85D December 2024 – October 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
During custom board design, when implementing the required functionality (circuit) for peripheral interfaces, memory interface and IO interfaces, the recommendation is to review and follow the processor-specific recommendations including ROC, power sequencing, IO level compatibility as per the processor-specific data sheet and other available collaterals on the product page. The interface connection requirements and circuit implementations may not be similar (or compatible) with the circuit implementations when compared to legacy Processors or MCUs (TI AM335x, AM437x or other TI processors or processors supported by other suppliers). Example peripheral interfaces include SD card interface including support for high-speed UHS-I, USB interface and IO interface implementation including reset (warm or cold) inputs or external IO interfaces (for slew rate, IO level compatibility, fail-safe operation).