SPRAD85D December 2024 – October 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
During the custom board design cycle, the recommendation is to follow AM62A7, AM62A7-Q1, AM62A3, AM62A3-Q1, AM62A1-Q1 & AM62D-Q1 Processor Families Schematic Design Guidelines & Schematic Review Checklist user's guide along with Hardware Design Considerations for Custom Board Design user's guide.
The processor families support a variety of eXtended Development System (XDS) JTAG controllers with various debug capabilities beyond only JTAG support.
See the following FAQ:
Although JTAG is considered optional for normal board functioning, the recommendation is to include JTAG connections on the custom board design. The recommendation is to add provision for recommended pulls as per pin connectivity requirements and external ESD protection to populate when JTAG interface is used.