SPRAD85D December 2024 – October 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The MCU_OSC0_XI and WKUP_LFOSC0_XI clock inputs can be sourced from an external 1.8V LVCMOS square-wave digital clock source. For more information, see the Timing and Switching Characteristics, Clock Specifications, Input Clocks / Oscillators, MCU_OSC0 LVCMOS Digital Clock Source section in the Specifications chapter of the device-specific data sheet.
For more information, See the following FAQ:
Follow the device-specific data sheet recommendations for connecting MCU_OSC0_XO and WKUP_LFOSC0_XO pins when LVCMOS digital clock is connect to the XI input.