SPRADA9 December 2023 AM62P , AM62P-Q1
The processor supports OLDI (1x OLDI-DL (Dual Link), 1x OLDI-SL (Single Link), and 2x OLDI-SL), MIPI® DSI: with 4 Lane MIPI® D-PHY and DPI (24-bit RGB parallel interface) display interfaces.
2x OLDI-SL interface supports independent display streams (non-duplicate mode).
Refer Pin Connectivity Requirements section of the device-specific data sheet for connecting the OLDI0 or DSITX0 signals when not used.
For more details, refer the Display Subsystem and Peripherals section in the Peripherals chapter of the device-specific TRM.
For more information on DPI, see the [FAQ] AM625 / AM623 / AM625SIP / AM625-Q1 Custom board hardware design – Display Parallel Interface (DPI) 24-bit RGB. This is a generic FAQ and can also be used for AM62P / AM62P-Q1 family of processors.