SPRADA9 December 2023 AM62P , AM62P-Q1
During the schematic design and capture stage of the custom board design, the schematics can be drawn newly or SK schematics can be reused. Refer the Starter Kit SK-AM62P-LP schematic.
During schematic design and capture, follow AM625 / AM623 / AM625SIP / AM625-Q1 / AM620-Q1 / AM62A7 / AM62A3 / AM62P / AM62P-Q1 Schematic Design and Review Checklist and device-specific silicon errata.
The link below summarizes the considerations board designers are required to be familiar when reusing TI SK design files.
[FAQ] AM62P / AM62P-Q1 Custom board hardware design - Reusing TI SK (EVM) design files.
When SK schematics are reused, ensure completeness of functionality and change in net name due to redesign are reviewed. Read the notes added on the schematics pages near to the circuit implementation.
When SK schematics are reused, the DNI settings for the components could be reset. Make sure the DNIs are reconfigured (populating DNIs could affect the functionality). Read the notes added on the schematics pages near to the circuit implementation.