SPRADH2 February   2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1 , DS90UB953A-Q1 , DS90UB960-Q1 , TDES960 , TSER953

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Connecting Multiple CSI-2 Cameras to the SoC
    1. 2.1 CSI-2 Aggregator Using SerDes
    2. 2.2 CSI-2 Aggregator without Using SerDes
  6. 3Enabling Multiple Cameras in Software
    1. 3.1 Camera Subsystem Software Architecture
    2. 3.2 Image Pipeline Software Architecture
  7. 4Reference Design
    1. 4.1 Supported Cameras
    2. 4.2 Setting up Four IMX219 Cameras
    3. 4.3 Configuring Cameras and CSI-2 RX Interface
    4. 4.4 Streaming from Four Cameras
      1. 4.4.1 Streaming Camera Data to Display
      2. 4.4.2 Streaming Camera Data through Ethernet
      3. 4.4.3 Storing Camera Data to Files
    5. 4.5 Multicamera Deep Learning Inference
      1. 4.5.1 Model Selection
      2. 4.5.2 Pipeline Setup
  8. 5Performance Analysis
  9. 6Summary
  10. 7References

Setting up Four IMX219 Cameras

Follow the instructions provided in the AM62A Starter Kit EVM Quick Start Guild to setup the SK-AM62A-LP EVM (AM62A SK) and ArduCam V3Link Camera Solution Quick Start Guide to connect the cameras to AM62A SK through the V3Link kit. Make sure the pins on the flex cables, cameras, V3Link board, and AM62A SK are all aligned properly.

Figure 4-1 shows the setup used for the reference design in this report. The main components in the setup includes:

  • 1X SK-AM62A-LP EVM board
  • 1X Arducam V3Link d-ch adapter board
  • FPC cable connecting Arducam V3Link to SK-AM62A
  • 4X V3Link camera adapters (serializers)
  • 4X RF coaxial cables to connect V3Link serializers to V3Link d-ch kit
  • 4X IMX219 Cameras
  • 4X CSI-2 22 pin cables to connect cameras to serializers
  • Cables: HDMI cable, USB-C to power SK-AM62A-LP and 12V power sourced for V3Link d-ch kit)
  • Other components not shown in Figure 4-1: micro-SD card, micro-USB cable to access SK-AM62A-LP, and ethernet for streaming

GUID-C41C287B-9E93-4DD6-8F4E-560A7A8FA47A-low.pngFigure 4-1 V3link Board and 4 Cameras Setup Used in the Reference Design