SPRADH2 February 2024 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1 , DS90UB953A-Q1 , DS90UB960-Q1 , TDES960 , TSER953
The TI’s EdgeAI-ModelZoo provides hundreds of state-of-the-art models which are converted/exported from their original training frameworks to an embedded friendly format so that they can be offloaded to the C7x-MMA deep learning accelerator. The cloud-based Edge AI Studio Model Analyzer provides an easy-to-use “Model Selection” tool. It is dynamically updated to include all models supported in TI EdgeAI-ModelZoo. The tool requires no previous experience and provides an easy-to-use interface to enter the features required in the desired model.
The TFL-OD-2000-ssd-mobV1-coco-mlperf was selected for this multi-camera deep learning experiment. This multi-object detection model is developed in the Tensor Flow framework with 300x300 input resolution. Table 4-1 shows the important features of this model when trained on the coco dataset with about 80 different classes.
Model | Task | Resolution | FPS | mAP 50% Accuracy On COCO | Latency/Frame (ms) | DDR BW Utilization (MB/Frame) |
---|---|---|---|---|---|---|
TFL-OD-2000-ssd-mobV1-coco-mlperf | Multi Object Detection | 300x300 | ~152 | 15.9 | 6.5 | 18.839 |