SPRADL4 January 2025 F29H850TU , F29H859TU-Q1
If using Ping-Pong emulation, a second flash memory range is specified, and the emulation is divided into the Active Unit and the Inactive Unit. When the Active Unit is full and the EEPROM is updated, the unit designations will swap and the data is written to the new Active Unit. After the data is programmed, the Inactive Unit is safely erased without fear of data loss.
Figure 3-2 Ping Pong Behavior