SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
For the SK or EVM schematics revisions that are currently being released or in works (to be released in the future), we are arranging (sequencing) the schematics pages in a modular format for ease of reuse. The schematic pages flow starts with required pages including processor power supplies generation, processor supplies and peripheral connections, attached devices circuit implementation. Optional debug and monitoring sections are added after the required pages. The arrangement helps custom board designer to delete the schematic sections that are not used during the custom board design.
The SK or EVM board design implementation is a flat architecture with the processor and the attached devices integrated on the same board. Custom board designers can follow the SK or EVM implementation when designing flat architecture custom board. In case the customer board architecture is SOM (System on Module) and Carrier board, the board layout approach (signal routing requirements), recommendations can change. The recommendation is for customer to verify the below guidelines and also follow general SOM design and layout guidelines to address board level signal integrity concerns:
For additional input on high-speed design including SOM based design, refer below FAQ: