SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The recommendation is to verify the memory interface configuration used and number of attached devices connected to the GPMC interface.
The recommendation is to connect the GPMC interface to x1 (single) device when configured in synchronous mode. Using multiple attached devices (CSn) requires splitting the GPMC clock (and other interface signals) on-board, which can cause signal integrity concerns affecting performance.
A detailed timing analysis is recommended when interfacing multiple devices in asynchronous mode. When interfacing multiple devices in asynchronous mode, the control signals are required to be routed to multiple devices. The split routing and loading (trace length and number of devices) custom board performance.