SPRADO2C November 2024 – September 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The recommended PMICs for integrated power architecture includes TPS6593-Q1. Space, performance, and BOM (bill of materials) optimized power architecture can be designed using PMICs to power the processor and the attached devices.
For implementation, refer to the Starter Kit SK-AM62A-LP schematic.
For more information, see the TPS65931211-Q1 PMIC User Guide for AM62A user's guide.
Alternatively, the integrated power architecture can be based on PMIC such as TPS65224-Q1.
For implementation, refer to the AUDIO-AM62D-EVM schematic.
For more information, see the Power-Supply Design for Sitara AM62A/P/D(-Q1) Using TPS6522430-Q1 and TPS6522230-Q1 PMICs application brief.
For automotive functional safety use cases, the recommendation is to connect MCU_I2C0 interface of the processor to PMIC (TPS65224 / TPS65222) I2C1 interface.
See the following FAQs:
[FAQ] TMUX1308-Q1: EN and Control inputs termination - AM62P, AM62A use case
For information related to residual voltage and detection, see the following FAQ: