The transmit hub address endpoint n 8-bit read/write registers (USBTXHUBADDR[n]), like USBTXHUBPORT[n], must be written only when a USB device is connected to transmit endpoint EPn via a USB 2.0 hub. This register records the address of the USB 2.0 hub through which the target associated with the endpoint is accessed.
Note: USBTXHUBADDR0 is used for both receive and transmit for endpoint 0.
The USBTXHUBADDR[n] registers are shown in Figure 23-27 and described in Table 23-29.
Figure 23-28 USB Transmit Hub Address Endpoint n Registers (USBTXHUBADDR[n])
| LEGEND: R/W = Read/Write; -n = value after
reset |
Table 23-30 USB Transmit Hub Address
Endpoint n Registers(USBTXHUBADDR[n]) Field Descriptions| Bit | Field | Value | Description |
|---|
| 7 | Reserved | 0 | Reserved |
| 6-0 | ADDR | 0 | Device Address specifies the USB bus address for the target Device. |