SPRUI97E May 2017 – September 2025
The AM571x IDK EVM contains multiple Inter-Integrated Circuit (I2C) buses connected to a master port on the processor. Each bus contains one or more I2C slave devices that must have unique addresses to prevent contention. Table 2-1 and Table 2-2 list the addresses of the I2C slave devices attached to buses I2C1 and I2C2, respectively.
| I2C Slave Device | Address(es) |
|---|---|
| TPS590377 PMIC, U3 | 0x58, 0x59, 0x5A, 0x5B, 0x12 |
| Camera Header, J9 | Undefined |
| CDCE913 Ethernet Clock Generator A, U23 | 0x65 |
| TPIC2810 Industrial Output Driver, U89 | 0x60 |
| LCD Panel Driver TC358778, U73 | 0x0E |
| Touchscreen FPC Connector, J17 | — |
| ID Memory SEEPROM, U33 | 0x50 |
| PCIe Card Connector, J52 | Undefined |
| Expansion Connector, J21 | Undefined |
| I2C Slave Device | Address(es) |
|---|---|
| HDMI Bridge, U46 | — |
| CDCE913 Ethernet Clock Generator B, U25 | 0x65 |