SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
To place the HIC in Direct Access mode, the BASESEL[2:0] pins can be greater than 000. Address lines A[7:0] are used in conjunction with the HICDBADDR{#} register to read from or write to a location in the device. Table 13-3 shows the device address space view for the external host.
| BASESEL[2:0] Pins(1) | HICBASESEL.BASE_ SELECT[2:0] Register(1) |
HICHOSTCR. PAGESEL Register(1) |
Address Space | Comment |
|---|---|---|---|---|
| 000 | x | x | HIC
Memory Map Registers - 256 Bytes |
HIC Control, Status, D2H_BUF and H2D_BUF Registers |
| 001 | x | 1 | {HICDBADDR0.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| 010 | x | 1 | {HICDBADDR1.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| 011 | x | 1 | {HICDBADDR2.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| 100 | x | 1 | {HICDBADDR3.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| 101 | x | 1 | {HICDBADDR4.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| 110 | x | 1 | {HICDBADDR5.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| 111 | x | 1 | {HICDBADDR6.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| x | 000 | 0 | {HICDBADDR0.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| x | 001 | 0 | {HICDBADDR1.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| x | 010 | 0 | {HICDBADDR2.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| x | 011 | 0 | {HICDBADDR3.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| x | 100 | 0 | {HICDBADDR4.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| x | 101 | 0 | {HICDBADDR5.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| x | 110 | 0 | {HICDBADDR6.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |
| x | 111 | 0 | {HICDBADDR7.BASE_ADDR[31:8}, A[7:0]} - 256 Locations |
See HIC Memory Map |