SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
This section contains use case scenarios of how the BGCRC module can be configured to test a block of memory. However, the use case scenarios presented are for reference only and do not cover all the possible application scenarios. These use case scenarios can be used as a starting point to configure the BGCRC module for specific applications.