SPRUIN7C March 2020 – March 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
The events generated by different EBC units can be combined using OR and AND logic to generate new events as required. There are four AND and four OR combinations that can be exported using masks to suppress undesired events. These events can be configured to generate an RTOSINT. In addition, the AND and OR events can also be used to qualify CRC computation using the cyclic redundancy check unit. The AND and OR events are also available as inputs to the system event counter unit for event counting and system profiling.
Figure 11-2 EBC Units Event MaskingTo use the AND and OR masks: