SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
MSC does not have any interrupt MASK/SET/CLEAR registers . Interrupts are pulse output events that go to the VPAC top level interrupt aggregation logic. For more information about the aggregation logic, see Section 6.7.2, VPAC Subsystem.
MSC does, however, provide a set of statuses for VBUSM interface errors. These status are mapped to VPAC_MSC_STATUS_ERROR and they are cleared by writing all 1’s to the status bit field.