SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Each device has a unique 48-bit MAC address which is stored in the MAC_ID0/1 registers shown in Table 5-9.
| Bit Field | Description |
|---|---|
| MAC_ID0[31-0] MACID_LO | Contains the first, second, third and fourth octets of the MCU_CPSW0 MAC address |
| MAC_ID1[15-0] MACID_HI | Contains the fifth and sixth octets of the MCU_CPSW0 MAC address |