SPRUJ63A September 2022 – October 2023
The display device used on the EVM is an OSD9616P0992-10 from OSD Displays. This is a passive matrix PMOLED display with monochrome (light blue) backlight. The display has a pixel array of 96X16 and a panel size of 29.10 X 9.20 X 1.30 (mm) and an active area of 21.1 X 3.5 (mm). The display is connected to the 14-Pin FPC connector on the EVM having part number 10051922-1410ELF from Amphenol ICC and the pin details are mentioned in Table 3-21.
Pin No. | Signal |
---|---|
1 | C2P |
2 | C2N |
3 | C1P |
4 | C1N |
5 | VDDB |
6 | NC |
7 | VSS |
8 | VDD |
9 | RES# |
10 | SCL |
11 | SDA |
12 | IREF |
13 | VCOMH |
14 | VCC |